Skip to main content

FHA-A(9) / AZAS-MV

FHA-A(9) / AZAS-MV

Product Features

  • High efficiency: - Energy labels up to A++ (cooling) / A+ (heating) - compressor offers substantial efficiency improvements
  • Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge
  • Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
  • Can easily be installed in both new and refurbishment projects
  • Very compact and easy to install
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Unified indoor unit range for R-32 and R-410A
  • Guarantees operation in heating mode down to -15°C and in cooling mode down to -5°C
  • Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature.
  • Piping length up to 30m
  • Reduced energy consumption thanks to specially developed DC fan motor
  • 5 different fan speeds available for maximum comfort
  • Exclusively offered for pair applications
  • Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Onecta app

    Onecta app (optional)

    Control your indoor climate from any location via smartphone or tablet

  • Seasonal efficiency - Smart use of energy

    Seasonal efficiency - Smart use of energy

    Seasonal efficiency gives a more realistic indication on how efficient air conditioners operate over an entire heating or cooling season.

  • Swing compressor

    Swing compressor

    Swing type compressors have a unified vane and roller with fewer moving parts producing low vibration and friction, achieve higher reliability and efficiency compared to conventionally rotary compressors

  • Replacement technology

    Replacement technology

    Quick and quality system replacement in the most cost effective way

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Night quiet mode

    Night quiet mode

    Reduces automatically the operation sound during nighttime of the outdoor unit by 3dB(A) by removing an outdoor unit jumper wire. (Multi outdoor units in cooling mode only).

  • Fan speed steps

    Fan speed steps (5 steps + auto)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer (optional)

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control (optional)

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control (optional)

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit (optional)

    Facilitates condensation draining from the indoor unit.

  • Infrastructure cooling

    Infrastructure cooling

    Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • VRV for residential application

    VRV for residential application

    Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.

Documentation

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?