Product Features
- Refrigerant R-513A
- New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1850 kW
- New single screw compressor geometry allowing performance optimization
- Refrigerant cooled inverter mounted on compressor all across the range
- Premium energy efficiency both at full and part load conditions
- Best capacity with smallest footprint
- Microchannel coils
- Unique fully integrated active harmonic filtration solution
- Performance monitoring
- MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions
Documentation
Download language
Download language
Download language