EWASH10TZPSD2 | EWAS575TZPSD2 | EWAS330TZPSD1 | EWASH11TZPSD2 | EWAS450TZPSD1 | EWASC12TZPSD2 | EWAS530TZPSD2 | EWASH12TZPSD2 | EWASH14TZPSD2 | EWAS675TZPSD2 | EWAS615TZPSD2 | EWAS735TZPSD2 | EWAS370TZPSD1 | EWAS285TZPSD1 | EWASH15TZPSD2 | EWAS960TZPSD2 | EWASC10TZPSD2 | EWAS405TZPSD1 | EWASH13TZPSD2 | EWAS890TZPSD2 | EWAS490TZPSD1 | EWAS810TZPSD2 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cooling capacity | Nom. | kW | 1,067 | 573.6 | 333.2 | 1,110 | 450.1 | 1,197 | 531.7 | 1,288 | 1,443 | 677.1 | 620.2 | 732.9 | 370.2 | 287.6 | 1,552 | 954 | 1,001 | 405.1 | 1,363 | 884.2 | 488.4 | 810 | ||
Capacity control | Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | |||
Minimum capacity | % | 11 | 12 | 20 | 11 | 28 | 10 | 13 | 10 | 15 | 10 | 11 | 10 | 18 | 23 | 14 | 13 | 12 | 30 | 10 | 14 | 25 | 10 | |||
Power input | Cooling | Nom. | kW | 331.9 | 167.7 | 96.83 | 343.6 | 123.5 | 434.6 | 150.8 | 410.7 | 435.6 | 205.7 | 180.9 | 223.4 | 111.6 | 81.89 | 492.1 | 288.7 | 298.9 | 110.6 | 433.6 | 256.7 | 137.5 | 238.8 | |
EER | 3.215 | 3.42 | 3.441 | 3.231 | 3.645 | 2.754 | 3.526 | 3.136 | 3.313 | 3.292 | 3.428 | 3.281 | 3.317 | 3.512 | 3.154 | 3.304 | 3.349 | 3.663 | 3.143 | 3.444 | 3.552 | 3.392 | ||||
IPLV | 6.3 | 6.3 | 6.5 | 6.5 | 7.3 | 6.4 | 6.4 | 6.3 | 6.3 | 6.1 | 6.3 | 6.2 | 6.4 | 6.5 | 6.4 | 6.6 | 6.6 | 7 | 6.4 | 6.8 | 7.2 | 6.5 | ||||
SEER | 6.1 | 5.9 | 6 | 6.1 | 6.2 | 6 | 6 | 6.1 | 5.9 | 5.8 | 5.9 | 5.8 | 5.9 | 5.9 | 5.7 | 6.1 | 6.2 | 6.3 | 6 | 6.3 | 6.2 | 6.1 | ||||
Dimensions | Unit | Depth | mm | 11,200 | 7,960 | 5,800 | 12,280 | 6,880 | 12,280 | 7,960 | 12,280 | 13,360 | 9,040 | 9,040 | 9,040 | 5,800 | 4,720 | 13,360 | 10,120 | 11,200 | 6,880 | 13,360 | 10,120 | 6,880 | 10,120 | |
Height | mm | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | |||
Width | mm | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | |||
Weight | Operation weight | kg | 8,754 | 6,164 | 4,349 | 9,515 | 5,272.3 | 9,520 | 6,159 | 10,846 | 12,021 | 6,661 | 6,651 | 6,825 | 4,354 | 3,863 | 12,036 | 8,253 | 8,744 | 5,163.1 | 11,337 | 8,243 | 5,277.3 | 7,976 | ||
Unit | kg | 8,123 | 5,829 | 4,256 | 8,798 | 5,136 | 8,798 | 5,829 | 9,655 | 10,805 | 6,311 | 6,311 | 6,427 | 4,256 | 3,775 | 10,805 | 7,642 | 8,123 | 5,050 | 10,136 | 7,642 | 5,136 | 7,385 | |||
Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | |||
Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
Water heat exchanger - evaporator | Type | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | |||
Water volume | l | 481 | 255 | 48 | 557 | 76.3 | 557 | 255 | 1,011 | 1,011 | 255 | 255 | 298 | 48 | 48 | 1,011 | 481 | 481 | 58.1 | 1,011 | 481 | 76.3 | 481 | |||
Water pressure drop | Cooling | Nom. | kPa | 54.2 | 46.2 | 18.8 | 58.1 | 18.2 | 59 | 40.5 | 39.4 | 46.8 | 37.3 | 32.1 | 39.3 | 23 | 14.2 | 52.5 | 45.3 | 48.9 | 24.7 | 42.9 | 40.3 | 21 | 35.2 | |
Air heat exchanger | Type | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | |||
Fan | Quantity | 20 | 14 | 10 | 22 | 12 | 22 | 14 | 22 | 24 | 16 | 16 | 16 | 10 | 8 | 24 | 18 | 20 | 12 | 24 | 18 | 12 | 18 | |||
Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | ||||
Air flow rate | Cooling | Nom. | l/s | 113,080 | 79,170 | 56,540 | 140,200 | 67,848 | 140,200 | 79,170 | 140,200 | 152,945 | 90,480 | 90,480 | 90,480 | 56,540 | 45,240 | 152,945 | 101,772 | 113,080 | 67,848 | 152,945 | 101,772 | 67,848 | 101,772 | |
Fan motor | Drive | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | |||
Compressor | Quantity | 2 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 1 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 2 | |||
Type | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | ||||
Operation range | Air side | Cooling | Min. | °CDB | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 |
Max. | °CDB | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | 42 | |||
Water side | Evaporator | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |||
Sound power level | Cooling | Nom. | dBA | 102.4 | 100.4 | 98.1 | 103 | 96 | 105.2 | 100.2 | 107.5 | 102 | 101 | 100.7 | 102.3 | 100.4 | 97.5 | 102.8 | 100.4 | 101.1 | 94.7 | 106.2 | 98.6 | 97.7 | 104.6 | |
Sound pressure level | Cooling | Nom. | dBA | 77.3 | 79.9 | 81 | 77.4 | 74.5 | 77.7 | 78.6 | 77.9 | 78.9 | 83 | 80.9 | 83.4 | 81.9 | 78.2 | 79.7 | 76.3 | 76.6 | 74.2 | 78.9 | 75.9 | 74.9 | 83.6 | |
Refrigerant | Type | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | |||
GWP | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | ||||
Charge | kg | 150 | 80 | 45 | 160 | 60 | 165 | 75 | 180 | 205 | 95 | 85 | 100 | 50 | 40 | 220 | 130 | 140 | 55 | 190 | 120 | 65 | 110 | |||
Circuits | Quantity | 2 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 1 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 2 | |||
Piping connections | Evaporator water inlet/outlet (OD) | 219.1mm | 168.3mm | 88.9mm | 219.1mm | 139.7mm | 219.1mm | 168.3mm | 273mm | 273mm | 168.3mm | 168.3mm | 168.3mm | 88.9mm | 88.9mm | 273mm | 219.1mm | 219.1mm | 139.7mm | 273mm | 219.1mm | 139.7mm | 219.1mm | |||
Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
Voltage range | Min. | % | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | ||
Max. | % | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |||
Unit | Starting current | Max | A | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Running current | Cooling | Nom. | A | 630.4 | 361.5 | 212.7 | 653.8 | 258.8 | 748.1 | 332 | 756.2 | 798.5 | 434 | 391.2 | 459.1 | 238.2 | 181.1 | 882 | 559.9 | 581.2 | 242 | 796.3 | 511.9 | 280 | 485.2 | |
Max | A | 761 | 429 | 258 | 796 | 352 | 845 | 399 | 893 | 1,039 | 508 | 468 | 535 | 285 | 220 | 1,135 | 672 | 709 | 293 | 951 | 616 | 404 | 573 | |||
Max unit current for wires sizing | A | 837 | 472 | 284 | 876 | 388 | 929 | 439 | 982 | 1,143 | 559 | 514 | 585 | 310 | 242 | 1,248 | 740 | 780 | 322 | 1,021 | 677 | 444 | 607 |