
Product Features
- Small installation footprint, similar to other household appliances
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- PCB board and hydraulic components are located in the front for easy access
- W-LAN module and cartridge compatible
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
This unit can be used in combination with following unit(s)
Benefits
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
-
Voice control
Control your unit with your voice




Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.






















































Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.












Sorry, we could not find any documents in this category.






























Sorry, we could not find any documents in this category.






























Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PBG655201-1B_Bulgarian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PHR655201-1B_Croatian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PCS655201-1B_Czech.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PDA655201-1B_Danish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PNL655201-1B_Dutch.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PET655201-1B_Estonian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PFI655201-1B_Finnish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PFR655201-1B_French.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PEL655201-1B_Greek.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PHU655201-1B_Hungarian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PIT655201-1B_Italian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PLT655201-1B_Lithuanian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PNO655201-1B_Norwegian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PPL655201-1B_Polish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PPT655201-1B_Portuguese.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PRO655201-1B_Romanian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PRU655201-1B_Russian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PSR655201-1B_Serbian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PSK655201-1B_Slovakian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PSL655201-1B_Slovenian.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PES655201-1B_Spanish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PSV655201-1B_Swedish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Field settings table_4PTR655201-1B_Turkish.xls/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
.EBBX-D(6V.9W).EBVH-(U)D(6V.9W).EBVX-D(6V.9W)_Operation manuals_4PEN643605-1B_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.