Product Features
- Flat, stylish front panel blends easily within any interior décor and is easier to clean
- Onecta app (optional): control your indoor from any location with an app, via your local network or internet.
- Whisper quiet in operation down to 20 dBA
- Seasonal efficiency values up to A++ in cooling
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Daikin outdoor units are equipped with an anti-corrosion treated heat exchanger (blue fin) which ensures greater resistance to the most severe weather conditions
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units for pair application
Benefits
Documentation
Download language
Download language
Download language