| ATXC20CV1B / ARXC20CV1B | ATXC25CV1B / ARXC25CV1B | ATXC35CV1B / ARXC35CV1B | ATXC50CV1B / ARXC50CV1B | ATXC60CV1B / ARXC60CV1B | ATXC71CV1B / ARXC71CV1B | ||||
|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.4 | 1.8 | 2.3 | |
| Max. | kW | 3.0 | 3.0 | 4.0 | 6.2 | 7.0 | 7.3 | ||
| Space cooling | SEER | 6.81 | 6.74 | 6.78 | 6.40 | 6.38 | 5.25 | ||
| Annual energy consumption | kWh/a | 107 | 133 | 178 | 278 | 341 | 464 | ||
| Capacity | Pdesign | kW | 2.08 | 2.57 | 3.44 | 5.08 | 6.21 | 6.96 | |
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 1.87 | 2.23 | 2.24 | 3.90 | 4.10 | 6.35 |
| SCOP/A | 4.39 | 4.41 | 4.26 | 4.37 | 4.19 | 3.81 | |||
| Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A | |||
| Annual energy consumption | kWh/a | 595 | 707 | 736 | 1,250 | 1,373 | 2,334 | ||
| Nominal efficiency | EER | 3.33 | 3.30 | 3.30 | 3.25 | 3.25 | 2.95 | ||
| COP | 3.73 | 3.76 | 3.72 | 3.71 | 3.71 | 3.21 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | C | ||
| Heating | A | A | A | A | A | C | |||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.30 | 1.36 | 1.48 | 2.30 | |
| Max. | kW | 4.00 | 4.00 | 4.80 | 6.60 | 8.00 | 9.00 | ||