Product Features
- Plug & Play connectable to Sky Air and VRV
- Premium quality counter flow plate heat exchanger, recovering up to 93% of thermal energy
- Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
- Optional pre-filters from Coarse 55% (G4) up to ePM1 50% (F7) and second filtration step up to ePM1 80% (F9) for best indoor air quality
- Maximum ESP available up to 600 Pa (depending on model sizes and airflow)
- ErP 2018 compliant
- Best choice when a compact unit is needed: only 280mm high up to 500m³/h
- Reduced energy consumption thanks to EC inverter driven centrifugal fans
- 6 pre-defined sizes from 300 to 3,000 m³/h nominal air flow rate, making selection easy
- Quiet operation thanks Mineral wool panel insulation (50mm) and silencer option
- Total fresh air solution with optional electrical heater
- Eurovent and VDI 6022 compliant
- Choice betweendrain connection on the left (ALB-L*) or right (ALB-R*)