ALB02LBSNADBT00 | ALB03LBSNADBT00 | ALB04LBSNADBT00 | ALB05LBSNADBT00 | ALB06LBSNADBT00 | ALB07LBSNADBT00 | ||||
---|---|---|---|---|---|---|---|---|---|
Dimensions | Unit | Width | mm | 920 | 1,100 | 1,600 | 1,600 | 2,000 | 2,000 |
Return fan | Voltage | 200-277 | 200-277 | 200-277 | 200-277 | 200-277 | 200-277 | ||
Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | ||
Power | kW | 0.06 | 0.14 | 0.24 | 0.3 | 2x0.23 | 2x0.31 |