Skip to main content

X Series: mixed technology in one heat pump

Every season brings different comfort needs. The X Series is purpose-built to meet all of them from a single outdoor unit. To warm and cool air and to heat floors and water, all year round. So, whatever the season, it helps maintaining comfortable temperatures throughout the year.

Designed for new-build homes up to 150 m²

Combine underfloor heating with multiple indoor units

Up to A+++ energy ratings

Stay in control with the Daikin Onecta app

Home comfort from a single outdoor unit

Air-to-air and air-to-water technology combined in a single heat pump for heating, cooling and hot water throughout the home.

One mixed solution for whole-home comfort

Heating and cooling with air-to-air indoor units

Choose from up to four compatible air-to-air indoor units to provide heating and cooling in individual rooms. Different indoor units are available to suit the home's layout and interior.

Underfloor heating

Combine the X Series with underfloor heating for heating across the areas where it is installed.

Domestic hot water

The X Series can provide domestic hot water throughout the year and can be connected to solar energy, where compatible.

All-in-one heat pump

From the living room to the bathroom, the X Series takes care of the entire home. One outdoor unit, one mixed solution, every season.

Choose up to four air-to-air indoor units

Choose from a range of compatible indoor units

Visualise the indoor units

Use our 3D visualisation tool to see how compatible air-to-air indoor units could look in different rooms and interiors.

Explore the showroom online

Explore our online showroom to visualise Daikin air-to-air heat pumps in different room settings.

bg-image

Control your system with Onecta

With the Daikin Onecta app, homeowners can control and monitor their compatible indoor units remotely, while installers can provide customers with a connected solution that's easy to manage.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?