Skip to main content

Madoka Plus - Intuitive Touch Climate Controller

Elegant design, simple operation and smart energy efficiency for commercial heat pumps and ventilation systems. 

A compact controller with a big impact

Madoka Plus is an intuitive touch climate controller designed for commercial heat pumps and ventilation systems. It combines elegant, modern design with a seamless user experience to deliver effortless comfort, energy efficiency.

The controller is built for professional environments such as hotels, offices and retail spaces where comfort, aesthetics and operational efficiency all matter. 

 

  • Touch colour display with glass finish

  • Intuitive, multilingual interface 

  • Compact design matching switching equipment (86×86 mm) 

  • Smart energy saving functions and Madoka Plus intelligent sensors 

  • Fast commissioning and installer access via controller & app 

Compact controller with a Plus

Benefits for users

  • Intuitive user experience
  • Elegant modern design
  • Energy efficiency & comfort

Benefits for installers

  • Intuitive commisioning
  • Installer settings via Madoka Plus wired remote controller & app

 

Touch control that anyone can use

Touch interface

Intuitive interaction by just touching and swiping on the screen

Simple navigation

Clear icons and easy access to all key controls (temperature, mode, fan speed and swing) simplify use for all users

Clarity

Real-time feedback through colours, animations and text descriptions in the user language reinforce understanding

Operation mode at glance

Immediately see current operation mode (cooling, heating, etc.).

Each operation mode is represented by a color displayed by the Daikin eye LED ring and on the display.

bg-image

Designed to blend into modern interiors

With its 86 × 86 mm compact format, slim profile and larger, clearly readable display, Madoka Plus is designed to sit naturally alongside standard switching equipment, blending in as a refined design element rather than standing out as a typical controller. Available in black or white, it fits discreetly into any room while subtly elevating the interior. 

Every detail - from the touchsensitive buttons to the compact form factor - has been crafted to meet the expectations of designdriven environments such as hotel rooms, lobbies, offices and retail spaces. 

The design has been recognized with a Good Design award 2026. 

Easy to program energy saving function

Madoka Plus supports easy programmable and energy saving functions, helping to reduce unnecessary consumption while maintaining comfort.

Realtime feedback on the controller supports optimal system use in busy commercial environments.

Madoka Plus intelligent sensors integration

Optional intelligent sensors extend Madoka Plus into a smart room solution: 

  • CO2 sensor for indoor air quality and ventilation control

These intelligent sensor combinations are particularly valuable in hotel rooms, meeting rooms, offices and lobbies, where occupancy and air quality can change throughout the day.

From left to right : Temperature & Humidity sensor, Motion sensor, Door & window sensor, CO2 Sensor

Built for installers comfort

Installers need to save time during setup, commissioning and maintenance.

Madoka Plus has been designed with their workflow in mind:

  • Fast commissioning supported by intuitive menus and shortcuts.

  • Direct access to service settings from each controller, reducing time spent scrolling through code lists. 

  • Full access to installer settings via Madoka Plus controller and mobile app, minimizing onsite adjustments.

The result: faster installs, fewer callbacks and more time for new projects.

Made for commercial environments

Hotels & hospitality

Enhance guest comfort with an easytouse controller that looks at home in modern interiors, while using smart energy functions and sensors to control costs.

Offices & meeting rooms

Provide staff and visitors with clear, selfexplanatory controls and maintain a comfortable working environment with intelligent occupancy and IAQ control. 

Retail & public spaces

Combine consistent comfort with attractive wallmounted design that fits seamlessly into branddriven environments.

System compatibility at a glance

Madoka Plus is a wired room controller for commercial spaces, compatible with:

  • Sky Air
  • VRV systems
  • Ventilation units

For detailed specifications and configuration options, please refer to the technical documentation available via Daikin Business Portal. 

Bring Madoka Plus to your next project

Frequently Asked Questions

Yes. Madoka Plus has the same form factor as Madoka. Simply replace the back cover with the Madoka Plus version to ensure a seamless fit and finish.

Yes. The brightness of the Daikin Eye can be adjusted via the Settings menu on the Madoka Plus wired remote controller or through the Madoka Assistant app.

Yes. Bluetooth (BLE) can be easily switched off from the dropdown menu or via the service settings.

Madoka Plus supports 20 regional languages. The language can be changed directly in the User Settings on the Madoka Plus wired remote controller.

The maximum number of supported Madoka Plus intelligent sensors is:

  • Temperature & humidity sensor: 1 

  • Door & window sensors: up to 4

  • Motion sensors: up to 4 

  • CO₂ sensor: 1

More product information