We believe that climate control should be simple, intuitive, smart and energy efficient.
Whether you are looking for a solution for your home or for your business, we offer a variety of systems that will help you take control of your climate and provide optimal comfort.
Explore the Daikin apps
Take control of your climate from any location. Simply connect your unit to your home/building network (cable or Wi-Fi) and download the app. Available for iOS and Android, you can change the thermostat, set temperature schedules, review your energy consumption.
Your home
This screen provides you with an overview of your home. From here you can access all of the features and can centrally control up to 50 units at once.
*) The features available in the app can vary depending on the type of system or indoor unit you have.
Individual rooms
Adjust the temperature, operating mode, air purification and fans for individual rooms with the interactive thermostat.
*) The features available in the app can vary depending on the type of system or indoor unit you have.
Time scheduling
Create different schedules with up to 6 actions a day for 7 days, and activate specific operation modes.
*) The features available in the app can vary depending on the type of system or indoor unit you have.
Energy usage
Monitor your energy consumption to increase your savings. User-friendly graphs and icons help you see where you can save.
*) The features available in the app can vary depending on the type of system or indoor unit you have.
Some systems are not supporting the feature. Most of the multi systems (one outdoor unit with multiple indoor units) do not support this featurue (SkyAir, VRV, ...)
Smart building management
With Daikin, building management has never been easier. We offer a variety of climate control systems to help you manage your building's energy consumption efficiently and optimise your comfort.
Multi-site control
Centralise the control of your various climate zones by connecting your intelligent Tablet Controller to our Daikin Cloud.
- Simultaneously monitor and benchmark multiple locations to reduce high energy consumption
- Connect to the Daikin Cloud and access your units from any location at any time
- Intuitive touchscreen interface guarantees easy climate control
- Ideal for small to medium-sized commercial applications
Building Management System
Our intuitive and user-friendly intelligent Touch Manager integrates seamlessly with 3rd party equipment, so that you can control your climate, lighting, alarms and more with a single interface.
- Monitor your energy consumption, optimise your energy use and reduce your energy costs
- Modular design allows you to match the Intelligent Touch Manager to your building's size and needs
- Integrate with our Daikin i-Net for 24/7 remote monitoring to keep your Daikin system running smoothly and efficiently
- Easy-to-use energy data trending and analytic tools leading to savings of up to 15%
- Ideal for medium to large commercial applications
Individual control systems
Individual control systems allow you to control your climate directly with user-friendly interfaces and scheduling functions.
- Intuitive interfaces make controlling your climate easy
- Contemporary designs blend in seamlessly with your interior
Cloud controls
Remote monitoring, control and service for commercial and industrial cooling, heating and ventilation systems.
- Monitor and control your building no matter where you are
- Manage multiple sites. Modular concept allows your cloud to grow with your business
- Helps you reduce energy costs and increase the lifetime of your equipment
Develop your own smart HVAC solutions
Enhance your applications with Daikin API integration.
The ONECTA Cloud API lets you control and monitor Daikin devices seamlessly, optimizing indoor comfort and energy efficiency.
Madoka wired remote controller
- Intuitive touch button control
- Sleek, compact design in 3 colors to match any interior design
- Easily set advanced settings via the app or visual interface
- Easy to use interface
Madoka Plus Climate Controller
Intuitive touch control, designed for hotels, offices, retail spaces and other commercial environments
- Easy-to-use touch interface with multilingual navigation
- Modern, award-winning design in a compact 86 × 86 mm format
- Smart energy-saving functions and intelligent sensor integration
- Fast commissioning and simplified installer access via controller and app
iCM intelligent Chiller Manager for chiller plant rooms
Optimise the performance and increase the reliability of your chiller plant room with our factory-engineered system control.
iCM helps you reduce energy costs and increase the lifetime of your equipment.
Easy building management integrations
Integrate your Daikin units with a variety of building management interfaces. With interface protocols, you are able to control your climate, comfort and 3rd party equipment, such as lighting, elevators, security systems and more with a single system.
Modbus Interface
Integrate all Daikin units with your building management system via Modbus protocol.
KNX Interface
Integrate Split, Sky Air and VRV units with your home automation or building management system via KNX protocol.
Property Management Interface
Interface for seamless connection between Daikin HVAC and property management systems such as Oracle Opera PMS.
BACnet Interface
Integrate VRV, chillers and air handling units with your building management system via BACnet protocol.
LonWorks Interface
Integrate VRV units and chillers with your building management system via LonWorks protocol.
Smart controls for each building type
Whether you're a homeowner, shopkeeper or hotel manager, our Daikin solutions help you take control of your climate. Begin your project with us by selecting your building type.