iCM Pro_Product catalogue_ECPEN26-451_English
PDF | 472.53KB
iCM intelligent Chiller Manager
Our factory-engineered system can optimise the performance and increase the efficiency of your chiller plant room.
Main functionalities
Our system controls perform the following tasks:
- Checks chiller availability: determines which chillers are available based on unit controls, Modbus communication and pump status
- Sequencing: determines which available chillers will operate based on energy efficiency
- Staging: calculates the appropriate amount of energy to meet chiller demand, taking temperature and rotation into consideration
- Stopping: recycles the order of chillers to meet demand capacities
- Manage settings: ensures the number of operating chillers stays within a certain range, regardless of capacity demand
Choose you iCM
Two intelligent chiller managers, one goal:
a plant room that runs efficiently and reliably.
iCM
Best for:
- Daikin chiller plant rooms with pre-set applications
Approach:
- Standard library of applications, or a free-programmable customised version
Scale:
- Up to 8 MT3 chillers (standard configurations)
iCM Pro
Best for:
- Complex plants, third-party chillers and project-specific control strategies
Approach:
- Validated Daikin core with a customisable software layer
Scale:
- Up to 16 units (iCM4, iCM8, iCM12, iCM16)
Technical info
Specifications
| Dimensions | 138 mm × 120 mm × 50 mm |
|---|---|
| Weight | 295 g unit / 350 g packaged |
| Casing material | Plastic |
| Mounting | 35 mm DIN rail, with keyhole slots |
| Operating temperature | -20 °C to 60 °C |
| Operating humidity | 10% to 90% RH, non-condensing |
| Storage temperature | -20 °C to 65 °C |
| IP rating | IP20 |
| Cooling | Internal air convection |
Ordering architecture
| Size | Units | Data points |
|---|---|---|
| iCM4 | Up to 4 | 500 to 2,500 |
| iCM8 | Up to 8 | 1,250 to 3,000 |
| iCM12 | Up to 12 | 1,250 to 3,000 |
| iCM16 | Up to 16 | 2,500 to 5,000 |