- Heating
- Hot water
- Cooling
Heating
Heat pumps extract renewable heat from the air, which makes heating your home an energy efficient process.
Hot water
With only using renewable energy from the air, Daikin Altherma high temperature can heat your hot water up to 80°C.
Cooling
Our brand new Daikin Altherma 3 H HT can provide cooling thanks the indoor units available in reversible model.
Increase your energy efficiency, while keeping your existing radiators
Air-to-water high temperature heat pumps are ideal for renovations and replacing old boilers. Daikin Altherma high temperature's compact design requires minimal installation space and integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.
Powered by renewable energy
By extracting renewable energy from the air, our Daikin Altherma high temperature heats and provides your home with hot water in a sustainable way.
- Powered by 75% renewable energy extracted from the air and 25% electricity
- Achieves up to A+++ energy efficiency label
- Combine your heat pump with solar support to increase your hot water energy savings