Skip to main content

Stylish wall mounted unit

Where comfort meets style

Stylish for your home

Enjoy the perfect combination of excellent design and advanced climate technology with our award-winning Stylish wall mounted unit.

Designed to meet your needs

Discover an award-winning climate solution in eight stylish design options.​

Premium cooling and heating

Enjoy your perfect climate year-round.

Best-in-class performance

Our innovative technology delivers up to A+++ efficiency in both heating and cooling.​

Smart climate control

Easily manage Stylish with the infrared remote or via the Daikin Onecta app.​

Award-winning design

Stylish is perfectly at home in your interior thanks to eight stylish colour options and an elegant design. With its curved corners and thin dimensions, Stylish is the most compact design unit available on the market.

Good Design Award 2017 with logo.
'iF' Design Award 2018.
Reddot award 2018 winner with logo

Increased comfort

Enjoy the best in comfort and energy efficiency thanks to innovative technologies such as a low-noise fan, smart thermal sensors, and intelligent room temperature distribution.

With operation sound pressure levels down to 19 dBA​ in indoor units and down to 46 dBA in outdoor units,​ you can be rest assured that it is peaceful both inside and out.​

bg-image

Clean, healthy air

Experience clean and healthy air with Daikin's various filter technologies that remove particles, allergens and odours.

bg-image

Smart connectivity and peace of mind

All Stylish units can be steered and monitored through the Daikin Onecta app.

For additional support, homeowners can activate the Daikin Cloud Service Residential. This service enables remote monitoring by the installer, leading to quicker diagnostics, faster interventions, and lower maintenance costs. It introduces an added layer of reassurance that lasts long after installation. ​

Available in 8 colours

A compact and functional design suitable for all interiors

White

Silver

Black

Dark wood style with black body

Grey fabric style with black body

Colorful fabric style with white body

Dark brown leather style with black body

Light wood style with white body

Together with the existing white, silver and black​ body colours, Stylish now offers a carefully curated​ palette of eight design options.

From light wood​ finishes* with a natural, tactile feel to bold, eclectic​ spaces, there is a Stylish look that feels at home in​ every interior.​

 

Learn more

*The five new front panel styles feature fixed body colours and are not detachable.​ Finishes are designed to resemble natural textures and are not made from actual​ wood, leather, or fabric.