I ' L L K E E P
Y O U W A R M
I N W I N T E R __
Your Daikin Emura heating solution includes a wall-mounted indoor unit, remote control and outdoor unit. Every single part follows the Daikin design philosophy.
This 3rd generation Daikin Emura has a remarkable design with soft shadow lines, additional smart features and improved user experience, making it even more relevant to European architectural aesthetics, technical standards and your demands.
I ’ M D E S I G N E D
T O P L E A S E
T H E E Y E __
Looking for an air conditioning system that brings together the best of performance and design? Daikin Emura is the climate control solution that perfectly balances form and function. Completely designed and engineered in-house. Beautiful and intelligent design that suits your interior: high-end yet affordable and winner of the iF DESIGN AWARD and Red Dot Product Design Award 2022. Daikin Emura will even make your walls proud!
Your Daikin Emura cooling and heating air-to-air heat pump includes a wall mounted indoor unit, remote control and outdoor unit. Every single part follows the Daikin design philosophy.
This 3rd generation Daikin Emura has a remarkable design with soft shadow lines, additional smart features and improved user experience – making it even more relevant to European architectural aesthetics, technical standards and user demands.
- Curved lines
- The emotion of motion
- Subtle shadow play
- Form follows function
- Slim design
Curved lines
You pride yourself on being different. Daikin Emura too. Thanks to its curved front and back panel, the indoor unit has a unique 3D shape. The curved lines refer to the harmonised airflow, while they also create a pleasing visual effect in your interior.
The emotion of motion
Panel movement is unique for Daikin units. Now, what’s special about Daikin Emura’s panel movement? It comes forward, slightly angled, creating a new dynamic and dif-ferent shadow lines in operating mode. The angled approach adds real emotion to the panel motion.
Subtle shadow play
The curved panels of the indoor unit create shadows that make Daikin Emura really come to life, while the outdoor heat pump uses shadows to hide the rotating fan.
Form follows function
In addition to the curved lines and the attractive visual effect, the panel movement of the Daikin Emura air conditioner also enhances the air distribution throughout the room. So, the well-known design statement ‘form follows function’ really applies to Daikin Emura. Every design detail is well-considered.
Slim design
You want to make the most of the space in your home, and you don’t want your air conditioning unit to catch all the attention, right? Daikin Emura is only 90 cm wide. And thanks to its curved design, the unit looks even slimmer than it is in reality.
Available in 2 colours
DAIKIN EMURA FTXJ-AW MATT WHITE
DAIKIN EMURA FTXJ-AB MATT BLACK
I’M HERE TO PROVIDE ULTIMATE COMFORT__
Form follows function... And that’s no different for Daikin Emura. The heating solution is everything you need to create the perfect indoor climate and increase your feeling of comfort at home, even in the coldest of winters.
- Fireplace logic
- Heat boost
- Intelligent thermal sensor
- Optimised air distribution
- Whisper quiet operation
- Better air quality
Fireplace logic
As soon as your room reaches the set temperature due to a secondary heat source, the fireplace logic function starts automatically. Daikin Emura stops heating, but the fan keeps rotating to distribute the hot air across the room.
Heat boost
To increase your comfort, the unit quickly heats the room when starting up, ensuring the set temperature is reached faster.
Intelligent thermal sensor
Daikin Emura uses an intelligent thermal sensor to detect a room’s temperature. Then it distributes the air evenly throughout the room before switching to an airflow pattern that directs warm and cool air to areas that need it.
Optimised air distribution
Experience great comfort at home. The Coanda effect optimises the airflow for better temperature distribution throughout the room. When in heating mode, the flaps direct air downwards, while in cooling mode, they move air upwards.
Whisper quiet operation
Experience acoustic comfort. You can hardly hear the unit in operating mode. Daikin Emura uses a specially designed fan to optimise the airflow for higher energy efficiency at low sound levels.
Better air quality
You spend 90% of your time indoors. Thanks to Flash Streamer technology, Daikin Emura captures dust particles, breaks down allergens, and removes bothersome odours, providing better and cleaner air. That’s how Daikin Emura keeps your home healthy.
I’M ALWAYS IN CONTROL UNLESS YOU INSTRUCT ME OTHERWISE_
Daikin Emura is set to provide optimal comfort when you’re around. Of course, you can easily take over control with the push of a button or a tap on the screen.
- User-friendly control
- Intuitive Onecta app
User-friendly control
Control the indoor climate with ease. The Daikin Emura remote control focuses on the most important functionalities. It’s compact and fits the hand perfectly. Simply attach it to the wall with the magnet.
Intuitive Onecta app
Not at home? No problem. With the Onecta app you can easily manage your optimised heating solution with a tap on the screen. The intuitive app on your smartphone gives you instant access to various features, so you easily adjust settings from anywhere at any time.
With voice control (Amazon Alexa or Google Assistant), you can manage main functions such as operation mode, temperature, fan speed, and much more.
I USE ENERGY EFFICIENTLY_
You expect your air conditioner to perform, even when it’s extremely cold outside. Rely on Daikin Emura for best-in-class performances, with seasonal efficiency values up to A+++ in heating (and cooling). Real energy saving, even at temperatures down to -30°C.