DESIGN
THAT SPEAKS
FOR ITSELF
Daikin Emura pleases the eye
and upholds a people-centric
approach – with a strong
focus on comfort and user
experience – to improve
your well-being at home.
H I , I ' M
D A I K I N E M U R A __
I ' L L K E E P
Y O U C O O L
I N S U M M E R
A N D W A R M
I N W I N T E R __
Daikin Emura, an icon of
contemporary air conditioning
Your Daikin Emura cooling and heating air-to-air heat pump includes a wall mounted indoor unit, remote control and outdoor unit. Every single part follows the Daikin design philosophy.
This 3rd generation Daikin Emura has a remarkable design with soft shadow lines, additional smart features and improved user experience – making it even more relevant to European architectural aesthetics, technical standards and user demands.
Beautiful design
Go for remarkable design that fits your interior
Maximum comfort
Live in a climate that’s designed for your lifestyle
Smart control
Control your climate from anywhere at any time
Energy efficiency
Lower your impact and save on your energy bill
I ’ M D E S I G N E D
T O P L E A S E
T H E E Y E __
Looking for an air conditioning system that brings together the best of performance and design? Daikin Emura is the climate control solution that perfectly balances form and function. Completely designed and engineered in-house. Beautiful and intelligent design that suits your interior: high-end yet affordable and winner of the iF DESIGN AWARD and Red Dot Product Design Award 2022. Daikin Emura will even make your walls proud!
Available in 3 colours
DAIKIN EMURA FTXJ-AW MATT WHITE
DAIKIN EMURA FTXJ-AS SILVER
DAIKIN EMURA FTXJ-AB MATT BLACK
I ’ M H E R E T O
P R O V I D E
Y E A R - R O U N D
C O M F O R T__
Form follows function… That’s no different for Daikin Emura. The air conditioner is designed to create the perfect indoor climate and increase your feeling of comfort at home. Daikin Emura keeps you cool in summer and warm in winter, and your home healthy by purifying the indoor air. Step into the Daikin Emura comfort zone…
I ’ M A L W A Y S
I N C O N T R O L ,
U N L E S S Y O U
I N S T R U C T M E
O T H E R W I S E __
Daikin Emura is set to provide optimal comfort when you’re around. Of course, you can easily take over control with the push of a button or a tap on the screen: manage Daikin Emura with the user-friendly remote control or from anywhere at any time with the intuitive Onecta app on your smart devices.
I U S E E N E R G Y
E F F I C I E N T L Y __
Whether it’s extremely hot or cold outside, you expect your air conditioner to perform all year long in the same stable way. Daikin Emura is engineered to perform every season and provide yearround comfort in the most energy-efficient way: Bluevolution technology guarantees best-in-class performance with a low environmental impact and low energy bill