New functionalities on Daikin’s R-32 Small Inverter range to reduce carbon footprint from heating in residential buildings
Originally launched in 2021, the R-32 Small Inverter range has been upgraded with new features to further improve this solution for heating applications. Newly added options enhance the unit’s control capabilities. The R-32 Small Inverter heat pumps can be connected to operate in tailored heating solutions, and run in combination with for example Daikin Altherma indoor heat pumps, or traditional boilers and electric heaters. The various configuration options allow to design a system that provides comfort heating and hot sanitary water with greater energy efficiency and lower CO2 emissions.
The R-32 Small Inverter series
The R-32 Small Inverter Heat Pump Series EWYT-CZ is available from stock for fast delivery to customers’ site. It is part of the Bluevolution family of products by Daikin and stands out for the capacity range from 16 to 90 kW, compactness, wide operating envelope, and the high energy efficiency.
The series provides the best efficiency levels in the market, both in cooling and heating mode. That makes each unit from the series an excellent future-proof choice.
More about the new features
Daikin has worked to offer the most advanced features in terms of connectivity.
The Smart Control solutions for the R-32 Small Inverter Series were already designed to reach the highest level of performance and system flexibility, the latest update brought the Series to a whole new level.
Small Inverter heat pumps are now able to offer new functionalities, allowing units to be installed in different configurations. Here an overview of the possibilities that the new features open for the Small Inverter range.
Bivalent operation
This configuration is particularly relevant for heating systems’ efficiency improvement. The Small Inverter Heat Pump is now able to connect to and communicate with one or more boilers, connected in series with the heat pump decoupled via heat exchanger or hydraulic separator. This configuration allows to maximize the operations of the heat pump while reducing the use of gas from the boilers, resulting in higher system efficiency and lower environmental impact.
The Water loop Cascade configuration
This is a very relevant configuration for condominiums, for instance.
With this configuration it is possible to pair Small Inverter Heat Pumps with Daikin Altherma high temperature indoor heat pump units, so the water provided at a constant temperature from the Small Inverter Heat Pumps can be distributed to indoor units located in different housing units, which can act as heating boosters. This configuration allows condominiums to benefit from the most efficient Daikin heating technology integrated in a dedicated system able to meet all needs – cooling, heating, and hot sanitary water.
Advanced DHW ”Domestic Hot water” control
When domestic hot water is enabled, the Small Inverter heat pump activates a digital output to control an external heater. This configuration allows to set the heat pump as primary hot water heater, leaving to the external heater the provision of eventual adjustments.
In this configuration, it is also possible to install the water tank at a maximum distance of 50 meters from the Small Inverter heat pump.
These new functionalities make the R-32 Small Inverter heat pump perfect solutions, whether customers are looking to provide a new building with a modern and energy efficient heating system or need to refurbish the older heating system making it more efficient and environmentally sustainable.
Leaders in the development of R-32 technology
The new Small Inverter Chiller strengthens Daikin’s leadership in the design and development of products featuring R-32 refrigerant.
In 2018, Daikin was an early innovator and made history by introducing the first R-32 refrigerant chillers, followed by free-cooling scroll units the same year, and the R-32 Heat Pump in 2020.
About Daikin
Daikin Europe N.V.
Daikin Europe N.V. is a subsidiary of the global group Daikin Industries, and the leading provider of heating, cooling, ventilation, air purification and refrigeration (HVAC&R) technology in Europe, Middle East and Africa. Daikin designs, manufactures, and brings to market a broad portfolio of products, maintenance services as well as turnkey solutions for residential, commercial, and industrial purposes. To date Daikin Europe has over 13,700 employees across more than 57 consolidated subsidiaries. It has 14 manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Austria, the United Kingdom, Turkey, the United Arab Emirates, and the Kingdom of Saudi Arabia. The headquarters of the Daikin Europe group are in Ostend, Belgium. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Daikin Industries was founded in 1924, in Osaka, Japan. The global group employs over 96,000 people worldwide and is the market leader for heat pump and air conditioning systems, as well as air filtration. It is the only manufacturer in the world that develops and manufactures heating, ventilation, air conditioning and refrigeration equipment, as well as refrigerants in-house. The company achieved € 28.2 billion sales turnover in fiscal year 2022 (1 April 2022 – 31 March 2023).
Read more on www.daikin.eu and www.daikin.com.
About Daikin Applied Europe S.p.A.
Daikin Applied Europe is based in Italy, in Ariccia (Rome). It is a subsidiary of Daikin Industries. It represents the competence centre in Europe for the design and production of chillers, heat pumps, air handling units, compressors and inverter drives. Daikin Applied Europe products are well appreciated all over the world, and cover cooling, heating and ventilation needs of many different buildings and applications. Its product portfolio goes from 10 to 11000 kW cooling capacity, and from 200 to 144000 m3/h of air flow for ventilation. The company has over 800 employees, and 3 manufacturing sites in Italy. More information at: https://www.daikinapplied.eu/
Contacts for futher information
For Media enquiries contact:
Charmaine Kimpton +44 7414 749973 or email the Daikin Newsbox
Media Contact for product inquiries Daikin Europe N.V.
Viader Kevin – T.: Mail: viader.k@bxl.daikineurope.com
Media Contact for product inquiries Daikin Applied Europe S.p.A.
Gaetano Sanfelice – T.: Mail: digitalmarketing@daikinapplied.eu
Related articles
-
Daikin Europe provides heat pump systems to Ukrainian schools under Japan-funded recovery program
-
Daikin strengthens heat pump service network in Scotland by acquiring Saltire Facilities Management Ltd.
-
City of Ghent, Ghent University and Daikin to partner for 2 years to advance heat pump innovations in Gent