Force for the Future: Daikin’s revolutionary Daikin Altherma 3 Low Temperature Split Series expanded
Daikin is to expand its Daikin Altherma 3 low temperature split series with the launch of the ECH2O integrated pressureless tank.
Powered by Daikin’s advanced Bluevolution technology, the Daikin Altherma 3 Series combines high efficiency compressors with the low GWP R32 refrigerant. The refrigerant of the future, R32 offers a more sustainable alternative to HCFCs with equivalent performance.
Available from this summer, the new integrated ECH2O model offers installers and homeowners increased choice and maximises the use of renewable energy. Combining high performance with ease of installation, the ECH2O incorporates features unique to the market, such as fresh and safe hot water.
Daikin Altherma 3 split series expanded
The integrated ECH2O unit joins the Daikin Altherma 3 product range. Using R-32 Bluevolution technology, the range is equipped with our innovative user interface featuring the Daikin Eye.
High performance
Daikin Altherma are the most sold heat pump systems in Europe, with over 500,000 systems delivered to date. Powered by Daikin’s unique Bluevolution technology, the new R32 Daikin Altherma 3 series offers users higher capacities, with a 65°C leaving water temperature, making it perfect for new build applications using underfloor heating, while offering the required heating performance in radiator applications. without the need for electric immersion heater support.
Intuitive user interface
Easy to configure, the intuitive Daikin Eye provides a visual update on the status of your system in real time. Blue indicates the system is performing perfectly. Should an error occur, the Eye will turn red.
ECH2O technology – the fresh water principle
The separation of the water in the tank from domestic hot water ensures fresh clean water, with no risk of contamination and sedimentation.
Maximising renewable energy use
As an environmentally friendly heat pump, the integrated ECH2O unit offers a future-proof solution using solar energy. The unit is available as either a pressurized solar system, connected to thermal solar panels, and filled with heat transfer fluid combined with an antifreeze or a pressureless system fitted with an additional pump which circulates the water in the system without the need for antifreeze. A third, bivalent option, allows heat from other sources such as oil, gas or pellet-fired boilers to be stored in the solar systems, further lowering energy consumption. Systems come with a Smart Grid Ready function, which allows the unit to be connected to photovoltaic solar panels.
Designed for efficiency and versatility
The new Daikin Altherma 3 ECH2O indoor unit EHS(B)(H/X)-D delivers a COP of up to 5.1 with energy efficiencies of A+++ for space heating and A for hot water. The system is available in a choice of two sizes, 300 litres or 500 litres and a range of capacities to include 4 and 6 kW for indoor units and 4, 6 or 8 kW for outdoor units. Designed for maximum flexibility and ease of installation, the 300 litre unit measures 1891 x 595 x 615 and the 500 litre unit 1896 x 790 x 790.
The ECH2O is available from August 2018. To find out more information visit: https://www.daikin.eu/en_us/product-group/air-to-water-heat-pump-low-temperature/daikin_altherma_3.html
Every year in May we will provide an update of this text.
Press release
-
Extension-to-the-Daikin-Altherma-3-Series_DEUEN18-024_Press Release_EnglishZIP | 2.32MB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
Anju Sarpal – T.: +44 7980 785572 Mail Daikin-News@sheremarketing.co.uk