Setting a new heat pump standard
A new leader in the heat pump market
The Daikin Altherma 3 R is the latest addition to the renowned Altherma range. The all-new range features several different units that use heat pumps to provide energy-efficient heating for new homes. Featuring our signature Bluevolution technology and compressors combined with refrigerant R-32, this range achieves A+++ seasonal efficiency.
The advantages of Daikin Altherma 3 R
High performance
- Attains A+++ seasonal efficiency with Bluevolution technology (energy label 2019)
- The outdoor unit can operate in temperatures as low as -25°C
Easy to install
- Thanks to its small footprint, the units can fit everywhere
Easy to control
- The Daikin Altherma 3 range is equipped with a super intuitive user interface
- Using an app or control system, you can control your Daikin Altherma 3 at anytime, from anywhere
Daikin Altherma 3 R range
Explore the benefits of each unit in the Daikin Altherma 3 R range:

Daikin Altherma 3 R W
Wall mounted unit
- Flexible and compact unit with no side clearance
- Combine with a separate domestic hot water tank (up to 500 litres, with or without solar support)
- Modern and stylish design

Daikin Altherma 3 R F
Floor standing unit
- Compact unit with a small installation footprint
- All components and connections are factory mounted
- Minimum electrical input for a continuous hot water supply
- Can include a Bizone model to regulate two temperature zones simultaneously
- Modern and stylish design available in white or silver

Daikin Altherma 3 R ECH₂O
Floor standing ECH₂O unit
- 300 or 500 litre integrated tank
- Fresh and safe hot water by separating tank water and domestic water
- Maximum energy use thanks to its solar connections
- Bivalent option allowing combination with other heat sources
- New! All models now reach A+ domestic hot water energy label
Award-winning design
The Daikin Altherma 3 R earned an IF design award and Reddot Product Design Award for its innovative design. These awards represent two of the most prestigious and largest design competitions in the world.
A brand-new intuitive controller
Overview of temperature
- inside your home with differences regarding the room: from water termperature to your underfloor heating
- outside your home
Tailor-made heating
- Personnalise the number of zones that needs to be heated and the required temperatures
- Set the parameters of your domestic hot water and your space heating
The Daikin-Eye
- shows the status of the unit
- Blue means that the unit is working correctly
- Red means that an error is occurring