Excellence knows no size limits
    Within only five years, Daikin implemented a total HVAC solution fulfilling the immense variety of technology and design requirements for this multi-use office and residential complex spanning a staggering 167,000 m2.
Project requirements
Year of installation
2017-2021
Installed systems
- Air cooled scroll small inverter chillers
 - Ventilation systems (Heat recovery VAMs & Air Handling Units)
 - VRV IV & Sky Air systems
 
Daikin ensures the best possible climate while avoiding the use of gas - on a site the size of over 23 football pitches.
95,000 m2 of office space: taking challenges in our stride
The solution consists of 10 air handling units, 25 small inverter chillers, and 80 Sky Airs for technical cooling. The 300 VRV heat recovery systems and 400 VAM heat reclaim ventilation units ensure best possible efficiency by using waste heat for ventilation and by avoiding the use of gas.
Because of open-ceiling installations and open-space offices, there was limited installation space for units and ducts and, due to the lack of false ceilings, the units themselves had to have especially low sound emissions to avoid noise pollution.
Optimal indoor climate for 60,000 m2 of residential space
The Daikin HVAC solution consists of small inverter chillers for the apartments and Altherma LT systems for the villas.
Sports hall, gym & spa
Fresh air supply and comfortable climate conditions for athletes, staff and guests are guaranteed by Daikin chillers and Daikin Air Handling units.
Additionally, Garitage Park houses a kindergarten, a school, as well as retail spaces and restaurants, where Daikin’s comprehensive HVAC solution was implemented, as well.
Today, Garitage Park is the first multi-use development project in Central and Eastern Europe to have received a BREEAM Excellent certification.
        
    
    
    
Thanks to 300 VRV heat recovery systems (outdoor units’ capacity: 3500 HP), no gas heating system is needed.
        
    
    
    
Air handling units guarantee fresh air supply at the pool, the gym, and the spa.
        
    
    
    
80 Sky Air systems for technical cooling (e.g. server rooms) in the office buildings.
- 
    
                Reference Garitage ParkPDF | 2.02MB