Skip to main content
Wall mounted unit

Sensira - FTXF-A

Wall mounted unit for low energy consumption and pleasant comfort
FTXF-A

Product Features

  • Seasonal efficiency values up to A++ in cooling
  • Onecta app (optional): control your indoor from any location with an app, via your local network or internet.
  • Quiet in operation down to 21 dBA
  • Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency