| FTXF35A5V1B | FTXF50A2V1B | FTXF60A2V1B | FTXF71A2V1B | FTXF20A2V1B (Archived) | FTXF20A5V1B (Archived) | FTXF25A2V1B (Archived) | FTXF25A5V1B (Archived) | FTXF35A2V1B (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 40 | 39 | 39 | 40 | 40 | 40 | ||||
| Medium | dBA | 35 | 34 | 34 | 34 | 34 | 35 | ||||||
| Silent operation | dBA | 21 | 21 | 21 | 21 | 21 | 21 | ||||||
| Low | dBA | 29 | 28 | 28 | 28 | 28 | 29 | ||||||
| Cooling | Medium | dBA | 34 | 33 | 33 | 33 | 33 | 34 | |||||
| Silent operation | dBA | 20 | 20 | 20 | 20 | 20 | 20 | ||||||
| Low | dBA | 27 | 25 | 25 | 26 | 26 | 27 | ||||||
| High | dBA | 43 | 39 | 39 | 40 | 40 | 43 | ||||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Control systems | Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | ||||||
| Infrared remote control | ARC470A1 | ARC470A1 | ARC470A1 | ARC470A1 | ARC470A1 | ARC470A1 | |||||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | ||||
| Gas | OD | mm | 9.50 | 9.50 | 9.50 | 9.50 | 9.50 | 9.50 | |||||
| Drain | 18 | 18 | 18 | 18 | 18 | 18 | |||||||
| Power input | Cooling | Nom. | kW | 0.032 | 0.017 | 0.017 | 0.019 | 0.019 | 0.032 | ||||
| Heating | Nom. | kW | 0.032 | 0.020 | 0.020 | 0.020 | 0.020 | 0.032 | |||||
| Sound power level | Cooling | dBA | 58 | 55 | 55 | 55 | 55 | 58 | |||||
| Heating | dBA | 58 | 55 | 55 | 55 | 55 | 58 | ||||||
| Dimensions | Unit | Width | mm | 770 | 770 | 770 | 770 | 770 | 770 | ||||
| Depth | mm | 225 | 225 | 225 | 225 | 225 | 225 | ||||||
| Height | mm | 286 | 286 | 286 | 286 | 286 | 286 | ||||||
| Casing | Colour | White | White | White | White | White | White | ||||||
| Weight | Unit | kg | 9.00 | 9.00 | 9.00 | 9.00 | 9.00 | 9.00 | |||||
| Fan | Air flow rate | Heating | High | m³/min | 11.5 | 10.3 | 10.3 | 10.3 | 10.3 | 11.5 | |||
| Medium | m³/min | 9.0 | 8.4 | 8.4 | 8.6 | 8.6 | 9.0 | ||||||
| Low | m³/min | 7.0 | 6.5 | 6.5 | 6.7 | 6.7 | 7.0 | ||||||
| Silent operation | m³/min | 5.3 | 5.3 | 5.3 | 5.3 | 5.3 | 5.3 | ||||||
| Cooling | Low | m³/min | 6.3 | 5.9 | 5.9 | 6.1 | 6.1 | 6.3 | |||||
| Medium | m³/min | 8.3 | 7.9 | 7.9 | 8.1 | 8.1 | 8.3 | ||||||
| High | m³/min | 11.5 | 9.8 | 9.8 | 10.1 | 10.1 | 11.5 | ||||||
| Silent operation | m³/min | 4.5 | 4.4 | 4.4 | 4.4 | 4.4 | 4.5 | ||||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | ||||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||||||
| Power input | Cooling | Nom. | kW | 0.029 | 0.032 | 0.032 | |||||||
| Heating | Nom. | kW | 0.032 | 0.035 | 0.035 | ||||||||
| Casing | Colour | White | White | White | |||||||||
| Dimensions | Unit | Height | mm | 295 | 295 | 295 | |||||||
| Width | mm | 990 | 990 | 990 | |||||||||
| Depth | mm | 263 | 263 | 263 | |||||||||
| Weight | Unit | kg | 13.5 | 13.5 | 13.5 | ||||||||
| Fan | Air flow rate | Cooling | High | m³/min | 16.8 | 17.3 | 17.3 | ||||||
| Medium | m³/min | 14.4 | 14.8 | 14.8 | |||||||||
| Low | m³/min | 11.9 | 12.2 | 12.2 | |||||||||
| Silent operation | m³/min | 10.5 | 10.7 | 10.7 | |||||||||
| Heating | High | m³/min | 17.3 | 17.9 | 17.9 | ||||||||
| Medium | m³/min | 14.8 | 15.8 | 15.8 | |||||||||
| Low | m³/min | 12.2 | 12.8 | 12.8 | |||||||||
| Silent operation | m³/min | 10.7 | 11.3 | 11.3 | |||||||||
| Sound power level | Cooling | dBA | 59 | 60 | 62 | ||||||||
| Heating | dBA | 61 | 62 | 62 | |||||||||
| Sound pressure level | Cooling | High | dBA | 43 | 45 | 46 | |||||||
| Medium | dBA | 39 | 41 | 42 | |||||||||
| Low | dBA | 34 | 36 | 37 | |||||||||
| Silent operation | dBA | 31 | 33 | 34 | |||||||||
| Heating | High | dBA | 42 | 44 | 45 | ||||||||
| Medium | dBA | 38 | 40 | 41 | |||||||||
| Low | dBA | 33 | 35 | 36 | |||||||||
| Silent operation | dBA | 30 | 32 | 33 | |||||||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | |||||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | ||||||||
| Drain | 18 | 18 | 18 | ||||||||||
| Control systems | Infrared remote control | ARC470A1 | ARC470A1 | ARC470A1 | |||||||||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | ||||||||||
| Standard Accessories | Titanium apatite deodorizing filter | 2 | 2 | 2 | |||||||||
| Power supply | Name | V1 | V1 | V1 | |||||||||
| Phase | 1~ | 1~ | 1~ | ||||||||||
| Frequency | Hz | 50 | 50 | 50 | |||||||||
| Voltage | V | 220-240 | 220-240 | 220-240 | |||||||||