Skip to main content

Replacements – Daikin360

Rely on the expertise of Daikin when it comes to replacing your building's outdated equipment​

Our approach

When it is time to replace ageing HVAC equipment, Daikin360 provides expert guidance throughout the entire replacement process.

We manage the complete replacement journey, from assessment and technology selection to installation coordination and project delivery.

Key benefits

  • Simplified replacement planning
  • Expert project support
  • Future-ready HVAC solutions
  • Reduced operational disruption
  • End-to-end implementation

Turnkey services

  • Project management

  • System design & equipment selection

  • Energy services

  • Indoor air quality solutions

  • Energy engineering

  • Operator training or onsite staff

Your trusted advisor

Personalised approach

Our goal is to save our customers’ money. We start by understanding your specific needs when it comes to not only cooling and heating, but also to sustainability or risk management. In parallel we do a thorough evaluation to assess the condition of your existing equipment and surrounding systems. We then gather the data and propose a solution that meets your objectives. After executing what we promised, we follow up with after-care support. Our team can also recommend a Daikin360 protective maintenance plan to keep your building running at optimal conditions.

Single-source service partner

Our Daikin team is there to support whatever your need. We can investigate the most suitable and optimised solution for your installation and implement it for you. Our factory-trained technicians work on all HVAC equipment brands and control systems.

We can also offer temporary cooling solutions to ensure minimal interruption to your operations. All from a single provider.

And as your single source provider, we can handle all of the projects details from end-to- end. We understand the responsibilities and challenges involved in designing, managing and executing complicated and demanding projects that require a significant degree of detail and coordination.

bg-image

Control systems

Control systems help optimise HVAC performance, improve comfort and support efficient building operation.

Key benefits

  • Maintain temperature, humidity and airflow requirements
  • Create comfortable indoor environments
  • Improve energy efficiency
  • Enable remote monitoring and control
  • Extend equipment lifetime
  • Reduce downtime through preventive maintenance

 

Why do we need control systems?

Depending on the type of user and application Daikin develops controls and cloud services to ensure the best experience:

  • For building owners, it means easy and personalised control for the building occupants as well as integration to their centralised control systems.
  • For technical managers, it means cloud access to all sites, with the possibility to benchmark and optimise performance.
  • For installers, it means easy transfer of settings during commissioning, remote retrieval of errors and preventive alerts to save time on maintenance or interventions.

What can controls do for your specific business?

  • Hotel

    Optimise guest comfort while improving energy efficiency and operational control.

  • Office

    Improve comfort, flexibility and energy performance through advanced building controls.

     

  • Data Center

    Ensure reliable cooling and protect critical infrastructure through advanced control systems.

  • Shop

    Optimise energy use and indoor comfort through integrated retail control solutions.

  • Industrial

    Improve efficiency, reliability and performance through intelligent industrial control systems.

Gateways

Our different controller options are configured for the most strict of needs in terms of connectivity, including the implementation of Modbus, LonWorks, BACnet and KNX interfaces. With these options the following items are tackled:

 

Enhanced system control and monitoring

  • Data exchange: Collected data can be used for performance analysis, trend identification, and fault detection, as required. 
  • Optimised control: By using data collection from the active systems, these can be controlled more efficiently, reducing energy consumption and costs. 
  • Remote access and repairs: These gateways enable remote monitoring and control of the equipment for site managers, end users and/or installers, depending on the application. This also allows for less engineering visits as sites can be monitored remotely and these visits can be optimised as a first diagnostic can be done before the technician is on site. 
  • All traffic runs over https and is initiated by the edge. There is no need to allow (unsolicited) incoming traffic. 

Enhanced system integration

  • Seamless communication: These protocols enable the equipment to communicate effectively with other building systems such as lighting, security, and energy management. 
  • System expansion: By supporting multiple protocols, products can be easily integrated into different building automation systems, allowing for future expansion as well as upgrades
bg-image

Indoor Air Quality refilter program

Guaranteeing a correct Indoor Air Quality is important within our systems. That’s why Daikin offers a Refilter program for analysis, optimisation and imporvement of your HVAC system with a total focus on indoor air quality, thanks to our IAQ sensor. 

  • Indoor Air Quality sensor 
  • Indoor Air Quality audit 
  • Fresh Air program for optimisation of settings 
  • Customised action plan with improvement and countermeasures

Remote monitoring services at Daikin

Improve visibility, reliability and performance through Daikin's remote monitoring solutions.

Our remote monitoring benefits:

  • Easy control for multiple sites

    • Remote control and manage sites remotely 
    • Floor plan control per site 
    • Multi-site access 
    • Permission-based access
  • Energy savings and sustainability

    • Monitor energy consumption trends 
    • Smart control of systems to save energy 
    • Contribute to carbon neutrality
  • Connectivity and integration

    • Various interfaces 
    • Advanced security
  • Monitoring and site management

    • Limits the necessity for on-site control 
    • Minimises downtime and engineer call outs 
    • Monitoring of indoor air quality

Commercial remote monitoring platforms

For commercial applications, Daikin offers two Remote Monitoring platforms, tailored to the specific equipment used at your site:

Daikin Cloud Plus logo

Daikin Cloud Plus

  • Aimed mainly at VRV, Sky Air, Air curtains and ventilation products as a monitoring and site management platform.
  • It can integrate lights and other facility management systems for full control of the site.
Daikin On Site logo

Daikin on Site

  • Aimed at our Applied offering, is a multi-feature platform which targets chillers and/or AHUs.
  • It has the ambition to be a collaborative platform for all people managing the operation and maintenance for full site control.

Additional support services

  • Energy engineering

  • Maintenance

  • Engineering services

  • Project management & operator training

  • System design & equipment selection

  • Control systems / BMS systems integration

  • Replacements

  • Equipment & refrigerants removal & disposal

Downloads & resources