Skip to main content
Heat reclaim ventilation

VAM-FA5

Ventilation with heat recovery as standard

Product Features

  • Energy saving ventilation using indoor heating, cooling and moisture recovery
  • Free cooling possible when outdoor temperature is below indoor temperature (eg. during nighttime)
  • Can be used as stand alone or integrated in the Sky Air or VRV system
  • Specially developed heat exchange element with High Efficiency Paper (HEP)
  • Total fresh air solution with optional electrical heater
  • Ideal solution for shops, restaurants or offices requiring maximum floor space for furniture, decorations and fittings
  • Wide range of units: air flow rate from 150 up to 2,000 m³/h
  • No drain piping needed
  • Can operate in over- and under pressure
  • Heat exchange, bypass and fresh-up mode available
  • Pre-cool / pre-heat control reduces air conditioning load by not running the HRV shortly after the air conditioning is switched on
  • Supply rich mode prevents back-flow of toilet/kitchen odours or moisture inflow by raising the air supply to maintain proper room pressure
  • Exhaust fresh-up prevents the leaking of odours or floating bacteria into other rooms by raising exhaust air to decrease room pressure
  • Low operation sound level
  • Dust prevention keeps the fan in an interlocked indoor unit turning, so dust does not fall from the air filter when the HRV is operating independently

Documentation

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?