Product Features
- Guaranteed heating operation at low ambient temperature, down to -30°C
- Developed for regions with severe winter conditions
This unit can be used in combination with following unit(s)
Benefits
-
Guaranteed operation down to -30°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -30°C