Product Features
- High external static pressure up to 200Pa facilitates extensive duct and grille network
- Possibility to change ESP via wired remote control allows optimisation of the supply air volume
- Discretely concealed in the wall: only the suction and discharge grilles are visible
- Reduced energy consumption thanks to specially developed DC fan motor
- Flexible installation, as the air suction direction can be altered from rear to bottom suction
- Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required
- Standard built-in drain pump with 625mm lift increases flexibility and installation speed
Benefits
Documentation
Sorry, we could not find any documents.