 
                
            Product Features
- The aluminium part of the front panel of the Nexura indoor unit has the capability of warming up, just like a traditional radiator, to add even more comfort on cold days
- The indoor unit distributes air at the sound of a whisper. The noise produced amounts to barely 22dB(A) in cooling and 19dB(A) in radiant heat mode. In comparison, the ambient sound in a quiet room amounts to 40dB(A) on average.
- Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- Onecta: control your indoor from any location with an app, via your local network or internet
- Seasonal efficiency values up to A++ in cooling and heating
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for multi model application
- Can be installed against a wall or recessed
- Its low height enables the unit to fit perfectly beneath a window
- Night quiet mode automatically reduces the operation sound of the outdoor unit by 3dBA during nighttime (multi outdoor units in cooling mode only)
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
Benefits
Documentation
                                        Download language
                                        
                                    
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                 
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
                     
             
             
             
             
             
             
             
                                                         
                                                         
                                                         
                                                         
                                                         
                                                         
                                                        