Skip to main content

FTXA-EB / RXA-A8

FTXA-EB / RXA-A8

Product Features

  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • A compact and functional design suitable for all interiors in a matt black finish
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Outdoor units for pair application
  • The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room
  • The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it
  • Sound pressure level down to 19 dB(A) under specified operating conditions.
  • Seasonal efficiency values up to A+++ in cooling and heating
  • Smart Auto Mode adjusts the indoor set temperature to deliver a more personalised and adaptive comfort experience by evaluating environmental conditions and learning users' comfort preferences over time.
  • Uses Daikin Flash Streamer technology, designed to help reduce certain airborne allergens and odours, supporting improved indoor air quality.
  • Onecta app: control your indoor from any location with an app, via your local network or internet.
  • Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc

Benefits

  • Outdoor unit silent operation

    Outdoor unit silent operation

    "Silent" button lowers the operation sound of the outdoor unit by 3 dB(A), helping to reduce noise levels in the surrounding area.

  • Coanda effect - cooling

    Coanda effect - cooling

    The Coanda effect optimises the airflow in cooling mode. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room

  • Coanda effect - heating

    Coanda effect - heating

    The Coanda effect optimises the airflow in heating mode. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room

  • Intelligent thermal sensor

    Intelligent thermal sensor

    The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • Onecta app

    Onecta app

    Control your indoor climate from any location via smartphone or tablet

  • Econo mode

    Econo mode

    Limits the unit's power consumption, allowing other high-power appliances to be used simultaneously.

  • Energy saving during standby mode

    Energy saving during standby mode

    Current consumption is reduced when operating on standby.

  • Night set mode

    Night set mode

    Designed to help reduce unnecessary cooling or heating during night-time operation.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • On/off contact

    On/off contact

    An on/off window (or door) contact function automatically switches off the unit when a window or door is detected as open. This prevents any unnecessary cooling or heating when rooms are ventilated.

  • Temperature setting limitation

    Temperature setting limitation

    Allows owners to define minimum and maximum temperature limits for both cooling and heating modes. This prevents misuse of extreme temperature settings.

  • Comfort mode

    Comfort mode

    Designed for delivering draught free operation by preventing that warm or cold air is directly blown on to the body.

  • Powerful mode

    Powerful mode

    Can be selected for faster heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Indoor unit silent operation

    Indoor unit silent operation

    "Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)

  • Smart auto mode

    Smart auto mode

    Uses an intelligent algorithm to analyse environmental conditions and learns occupant comfort patterns and preferences over time. It then automatically adjusts the indoor set temperature to deliver a more personalised and adaptive comfort experience.

  • Hot air preference

    Hot air preference

    Gently adjusts airflow in heating mode to ensure the indoor air reaches the set temperature in cold outdoor conditions.

  • 3-D air flow

    3-D air flow

    Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Horizontal auto swing

    Horizontal auto swing

    Possibility to select automatic horizontal moving of the air discharge louvre, for uniform air flow and temperature distribution.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Fan speed steps

    Fan speed steps

    Allows to select up to the given number of fan speed.

  • Fixed flap position

    Fixed flap position

    Instead of user manually adjusting and stopping their preferred flap position during swing mode on remote controller, the user can now select a fixed airflow direction for both the vertical and horizontal flaps in the Onecta app.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Silver allergen removal and air purifying filter

    Silver allergen removal and air purifying filter

    Silver allergen removal and air purifying filter - Captures allergens such as pollen and dust mites.

  • Flash Streamer

    Flash Streamer

    Uses Daikin Flash Streamer technology, designed to help reduce certain airborne allergens and odours, supporting improved indoor air quality.

  • Practically inaudible

    Practically inaudible

    Designed for quiet operation, with sound pressure levels as low as 19 dB(A), depending on operating conditions.

  • Titanium apatite deodorising filter

    Titanium apatite deodorising filter

    Decomposes bothersome odours

  • Air filter

    Air filter

    Helps reduce airborne dust particles and supports improved indoor air quality.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?