Product Features
- A compact and functional design suitable for all interiors in a silver coloured elegant finish
 - Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
 - The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room
 - Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
 - Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
 - The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it
 - Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
 - Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA!
 - Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
 - Seasonal efficiency values up to A+++ in cooling and heating
 - Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air
 - Onecta app: control your indoor from any location with an app, via your local network or internet.
 - Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
 
Benefits
Documentation
                                        Download language
                                        
                                    
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                        
                                        
                                    
                                
                                        Download language