Product Features
- Discretely concealed in the wall: only the suction and discharge grilles are visible
- New extended operation range for maximum comfort in more severe conditions (from -20°C up to +50°C).
- New design outlook for outdoor unit
- Unified indoor unit range for R-32 and R-410A
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
- Requires very little installation space as the depth is only 200mm
- Up to 4 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Its low height (620 mm) enables the unit to fit perfectly beneath a window
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- High ESP allows flexible installation
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
Benefits
Documentation
Sorry, we could not find any documents.