Product Features
- Extended operation range down to -25°C in heating
- Outdoor unit silent operation: "silent" button on the remote control lowers the operation sound of the outdoor unit by 3dBA to ensure a quiet environment for the neighbourhood.
- Energy saving during standby mode: reduces current consumption by about 80% when operating In standby. If no people are detected for more than 20 minutes, the system will automatically switch to the current-saving mode.
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Seasonal efficiency, optimized for all seasons.
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
- Compact casing (575mm in width and depth) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles
- Modern style decoration panel in white (RAL9010)
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Quiet operation: down to 24.5dBA sound pressure level
- Comfortable vertical auto swing ensures draughtfree operation and prevents ceiling soiling
- Outdoor units for pair application
- Optional fresh air intake
- Since the flaps can move to a 0 degree position, virtually no draught can be experienced
- Possibility to shut 1 or 2 flaps for easy installation in corners
- Easy maintenance: switch box can be reached by simply removing the suction grille
- Standard drain pump with 600mm lift increases flexibility and installation speed
- No optional adapter needed for DIII-connection, link your unit into the wider building management system.
Benefits
Documentation
Sorry, we could not find any documents.