Product Features
- Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- Energy saving during standby mode: reduces current consumption by about 80% when operating In standby. If no people are detected for more than 20 minutes, the system will automatically switch to the current-saving mode.
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for multi model application
- Seasonal efficiency, optimized for all seasons.
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
- Compact casing (575mm in width and depth) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- Modern style decoration panel in white (RAL9010)
- Night quiet mode automatically reduces the operation sound of the outdoor unit by 3dBA during nighttime (multi outdoor units in cooling mode only)
- Outdoor unit silent operation: "silent" button on the remote control lowers the operation sound of the outdoor unit by 3dBA to ensure a quiet environment for the neighbourhood.
- Quiet operation: down to 24.5dBA sound pressure level
- Comfortable vertical auto swing ensures draughtfree operation and prevents ceiling soiling
- Anti-corrosion treated outdoor heat exchanger fin
- Optional fresh air intake
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Since the flaps can move to a 0 degree position, virtually no draught can be experienced
- Possibility to shut 1 or 2 flaps for easy installation in corners
- Easy maintenance: switch box can be reached by simply removing the suction grille
- Standard drain pump with 600mm lift increases flexibility and installation speed
- No optional adapter needed for DIII-connection, link your unit into the wider building management system.
Benefits
Documentation
Download language