Product Features
- Invisible unit as the unit is concealed in the ceiling: only the suction and discharge grilles are visible
 - New extended operation range for maximum comfort in more severe conditions (from -20°C up to +50°C).
 - Compact dimensions, can easily be mounted in a ceiling void of only 240mm
 - New design outlook for outdoor unit
 - Auto cleaning filter option ensures maximum efficiency, comfort and reliability by regular filter cleaning
 - Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
 - Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
 - Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
 - Onecta app (optional): control your indoor from any location with an app, via your local network or internet.
 - Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
 - Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
 - Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths
 - Unified indoor unit range for R-32 and R-410A
 - Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit
 - Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
 - Low energy consumption thanks to DC fan motor
 
Benefits
Documentation
Sorry, we could not find any documents.