Product Features
- Invisible unit as the unit is concealed in the ceiling: only the suction and discharge grilles are visible
 - Compact dimensions, can easily be mounted in a ceiling void of only 240mm
 - Auto cleaning filter option ensures maximum efficiency, comfort and reliability by regular filter cleaning
 - Online controller (optional): control your indoor from any location with an app, via your local network or internet and keep an overview on your energy consumption
 - Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
 - Outdoor units for pair application
 - Anti-corrosion treated outdoor heat exchanger fin
 - Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
 - Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths
 - Unified indoor unit range for R-32 and R-410A
 - Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit
 - Low energy consumption thanks to DC fan motor
 
Benefits
Documentation
Sorry, we could not find any documents.