Skip to main content
Concealed ceiling unit

Seasonal Smart - FDQ-C / RZQG-L8/7V1

FDQ-C / RZQG-L8/7V1

Product Features

  • High external static pressure up to 200Pa facilitates extensive duct and grille network
  • Seasonal smart series already comply with EU's 2014 Eco-Design requirements
  • Possibility to change ESP via wired remote control allows optimisation of the supply air volume
  • Top efficiency: - Energy labels up to A++ (cooling) /A+ (heating) for RZQG71/100L9V1 + FCQG71/100F - compressor that offers substantial efficiency improvements - control logic that optimises efficiency at the most frequently encountered operating conditio
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • The perfect balance in efficiency and comfort thanks to Variable Refrigerant Temperature: top seasonal efficiency throughout most of the year and quick reaction speed on the hottest days.
  • Reduced energy consumption thanks to specially developed DC fan motor
  • Suits computer room applications (EDP)
  • Replace existing systems with R-32 technology without needing to replace the piping
  • No optional adapter needed for DIII-connection, link your unit into the wider building management system.
  • Extended operation range down to -20°C in heating
  • Flexible installation, as the air suction direction can be altered from rear to bottom suction
  • Maximum piping length up to 75m, minimum piping length is 5m.
  • Standard built-in drain pump with 625mm lift increases flexibility and installation speed
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Seasonal efficiency, optimized for all seasons.
  • Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
  • Compatibility with D-BACS

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Fan speed steps

    Fan speed steps (3 steps)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart (standard)

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    23 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?