Skip to main content
Air cooled scroll inverter heat pump

EWYT-CZP

EWYT-CZP

Product Features

  • Inverter heat pump
  • High part load efficiency for low running cost
  • Minimal starting currents
  • Daikin scroll compressor
  • Wide operation range
  • Integrated hydronic module on request

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life

Documentation

Download language

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?