Skip to main content
Air cooled scroll inverter heat pump, split version

EWYT-CZO

EWYT-CZO

Product Features

  • Inverter Heat Pump in Split version
  • Daikin scroll compressor
  • High part load efficiency for low running cost
  • Glycol free application
  • Wide operation range and hot water production up to 60°C
  • Integrated hydronic module as standard

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life

Documentation

Download language

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?