Skip to main content

Daikin Altherma 3 H MT F - ETVX12E6V / EPRA08-12EW

ETVX12E6V / EPRA08-12EW

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Outdoor unit extracts heat from the outdoor air, even at -28°C
  • By heat pump operation only, the outdoor unit delivers a leaving water temperature of 65°C at -15°C ambient temperature
  • Inclusion of all hydraulic components means no third party components are required
  • By -15°C ambient temperature, the outdoor unit limits heating capacity loss
  • The unit’s sleek design blends in with other household appliances.
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a 30% lower refrigerant charge
  • For hot water, heating and cooling
  • Quick configuration in 9 steps in a high resolution colour interface wizard
  • WLAN cartridge included

Benefits

  • Guaranteed operation down to -28°C

    Guaranteed operation down to -28°C

    Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C

  • Onecta app (optional)

    Onecta app (optional)

    Control your indoor climate from any location via smartphone or tablet

Documentation

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?