Skip to main content

Daikin Altherma 3 R MT - ELVZ-E9W / ERRA08-12EV3

ELVZ-E9W / ERRA08-12EV3

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Outdoor unit extracts heat from the outdoor air, even at -25°C
  • Bi-zone allows temperature monitoring for 2 zones. Connect underfloor heating to radiators to optimise efficiency
  • By heat pump operation only, the outdoor unit delivers a leaving water temperature of 65°C at -15°C ambient temperature
  • By -15°C ambient temperature, the outdoor unit limits heating capacity loss
  • Quick configuration in 9 steps in a high resolution colour interface wizard
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a 30% lower refrigerant charge
  • Inclusion of all hydraulic components means no third party components are required
  • The unit’s sleek design blends in with other household appliances.
  • WLAN cartridge included

Benefits

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Onecta app

    Onecta app

    Control your indoor climate from any location via smartphone or tablet

Documentation

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?