Product Features
- Easy and convenient regulation of the indoor temperature, resulting in ideal comfort and energy efficiency
- Wireless room thermostat
- Dew prevention with the optional floor sensor EKRTETS
- Easy to schedule. The room thermostat is equipped with 9 default schedules for standard situations and up to 4 customised schedules
- Holiday function mode: activate a reduced set point to reduce energy consumption and prevent freezing
- The integrated frost protection remains activate even when the system is switched off (4°C)
- The open window function can stop heating operation when an unusual drop in room temperature is detected, usually caused by an open window or door
- Key lock function: possible to lock the keys of the room thermostat
Documentation
Download language
Download language
Download language