Skip to main content

Daikin Altherma 3 R - EBBX-D9W / ERLA11-14DV3

Product Features

  • Compact dimensions allows for small installation space, as almost no side clearances are required.
  • Outdoor unit extracts heat from the outdoor air, even at -25°C
  • Combine with a stainless steel tank or ECH2O thermal store.
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • PCB board and hydraulic components are located in the front for easy access
  • W-LAN Adapter and cartridge connection (optional)
  • Black grille hiding the fan from view
  • W-LAN module and cartridge compatible
  • The unit’s sleek design blends in with other household appliances.

Benefits

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Onecta app (optional)

    Onecta app (optional)

    Control your indoor climate from any location via smartphone or tablet

  • Voice control

    Voice control

    Control your unit with your voice

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?