D(V3_W1)7_R.tif/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Product Features
- Compact dimensions allows for small installation space, as almost no side clearances are required.
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Combine with a stainless steel tank or ECH2O thermal store.
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- PCB board and hydraulic components are located in the front for easy access
- W-LAN Adapter and cartridge connection (optional)
- Black grille hiding the fan from view
- W-LAN module and cartridge compatible
- The unit’s sleek design blends in with other household appliances.
Benefits
Documentation
Download language
Download language