Skip to main content

Daikin Altherma 3 H F - EAVH-D6V7 / EPGA011-016DV7

EAVH-D6V7 / EPGA011-016DV7

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Energy savings increase even more when choosing products with R-32 refrigerant
  • Outdoor unit extracts heat from the outdoor air, even at -28°C
  • PCB board and hydraulic components are located in the front for easy access
  • Freeze protection of hydraulic parts
  • The unit’s sleek design blends in with other household appliances.
  • Optimal domestic hot water performance: the low temperature evolution enables high tapping performance
  • Quick configuration in 9 steps in a high resolution colour interface wizard
  • Energy efficient heating only system based on air to water heat pump technology

Benefits

  • Guaranteed operation down to -28°C

    Guaranteed operation down to -28°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C