Skip to main content

CTXM-R / 3MXM-A8

CTXM-R / 3MXM-A8

Product Features

  • New extended operation range for maximum comfort in more severe conditions (from -20°C up to +50°C).
  • Seasonal efficiency values up to A+++ in cooling and heating
  • Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only)
  • New design outlook for outdoor unit
  • Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
  • Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air
  • Silver allergen removal and air purifying  filter captures allergens such as pollen to ensure a steady supply of clean air
  • Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
  • Onecta app: control your indoor from any location with an app, via your local network or internet.
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
  • Quiet operation: down to 19dBA sound pressure level
  • 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
  • 2-area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energy-efficient setting. (larger capacity area)

Benefits

  • Heat boost

    Heat boost

    Quickly heats up your home when starting up your air conditioner. Set temperature is reached 20% faster than a regular air conditioner (pair only)

  • Onecta app (optional)

    Onecta app (optional)

    Control your indoor climate from any location via smartphone or tablet

  • Silver allergen removal and air purifying filter

    Silver allergen removal and air purifying filter

    Captures allergens such as pollen and dust mites. The filter suppresses pollen and mites forr 99% or more.

  • Practically inaudible

    Practically inaudible

    Practically inaudible: the unit runs so quietly, you will almost forget it is there.

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Econo mode

    Econo mode

    Decreases power consumption so that other appliances that need large power consumption can be used. This function is also energy saving.

  • 2 area motion detection sensor

    2 area motion detection sensor

    Air flow is sent to a zone other than where the person is located at that moment. If no people are detected, the unit will automatically switch over to the energy efficient setting.

  • Energy saving during standby mode

    Energy saving during standby mode

    Current consumption is reduced by about 80% when operating on standby.

  • Night set mode

    Night set mode

    Saves energy, by preventing overcooling or overheating during night time.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Comfort mode

    Comfort mode

    Guarantees draught free operation by preventing that warm or cold air is directly blown on to the body.

  • Powerful mode

    Powerful mode

    Can be selected for rapid heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Indoor unit silent operation

    Indoor unit silent operation

    "Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)

  • Outdoor unit silent operation

    Outdoor unit silent operation

    "Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.

  • 3-D air flow

    3-D air flow

    Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Horizontal auto swing

    Horizontal auto swing

    Possibility to select automatic horizontal moving of the air discharge louvre, for uniform air flow and temperature distribution.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Fan speed steps

    Fan speed steps (5 steps)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Flash Streamer

    Flash Streamer

    Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air

  • Titanium apatite deodorising filter

    Titanium apatite deodorising filter

    Decomposes bothersome odours of for example tobacco and pets

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • 24 hour timer

    24 hour timer

    Can be set to start operation anytime during a 24 hour period

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?