Product Features
- Seasonal efficiency values up to A+++ in cooling and heating in multi
- Up to 4 indoor units and 1 hydronic indoor unit can be connected to 1 multi outdoor unit
- Designed to provide enhanced comfort with even temperature distribution throughout the room. The double flaps direct the air towards the ceiling in heating and along the wall in heating.
- Supports multiple heat emitter types, including air‑to‑air wall mounted, concealed ceiling and cassette units, as well as underfloor heating or low‑temperature radiators and hot water
- 2 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energy-efficient setting.
- Seasonal efficiency reaches A+++ for air‑to‑air cooling, A++ for air‑to‑air heating, A+++ (35°C) / A+ (55°C) for air‑to‑water heating, and A+ for domestic hot water
- Set temperature can be reached up to 14% faster compared to a reference Daikin system under specified test conditions (pair only) based on our internal testings.
- The dust filter is designed to help reduce airborne dust particles and certain contaminants, supporting improved indoor air quality.
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Uses Daikin Flash Streamer technology, designed to help reduce certain airborne allergens and odours, supporting improved indoor air quality.
- Silver allergen filter captures allergens such as pollen and supports improved indoor air quality.
- Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
- Onecta app: control your indoor from any location with an app, via your local network or internet.
- Quiet operation: down to 19dBA sound pressure level
- 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
Benefits
Documentation
Sorry, we could not find any documents.