Skip to main content

CHYHBH-AV32 / 2MXM-A8

CHYHBH-AV32 / 2MXM-A8

Product Features

  • Daikin Altherma hybrid heat pump combines air-to-water heat pump technology with gas condensing technology
  • New extended operation range for maximum comfort in more severe conditions (from -20°C up to +50°C).
  • Heating only wall mounted indoor unit of air-to-water heat pump
  • New design outlook for outdoor unit
  • Depending on outdoor temperature, energy prices and internal heat load, Daikin Altherma hybrid heat pump always selects the most economical mode to operate
  • Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
  • Low investment cost: no need to replace the existing radiators (up to 80°C) and pipe work
  • Up to 2 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Provides sufficient heat in renovation applications as all heat loads are covered up to 32kW
  • Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Easy and fast installation thanks to the compact dimensions and quick interconnections

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?