Product Features
- Practically inaudible: the unit runs so quietly, you will almost forget it is there.
- Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
- Onecta app (optional): control your indoor from any location with an app, via your local network or internet.
- Up to 2 indoor units can be connected to 1 siesta multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
- Different types of wall mounted indoor units can be connected
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- The unit's compact dimensions makes it ideal for renovation projects, especially for above door installation
- Seasonal efficiency values up to A++ in cooling and heating
- Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
- Space saving contemporary wall mounted design
Benefits
Documentation
Download language