Product Features
- Flat, stylish front panel blends easily within any interior décor and is easier to clean
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- The infrared remote control is user friendly and equipped with a timer function that enables you to programme the unit to start or stop at your desired time.
- 24 hour timer can be set to start heating or cooling anytime during a 24 hour period
Benefits
Documentation
Download language
Download language
Download language