Skip to main content
Compact T Pro

ATB

Top connected heat recovery unit
ATB

Product Features

  • 6 Predefined size
  • The plug and play control system allows the user to determine a wide range of settings, resulting in excellent operational flexibility
  • Compact unit from 550 mm width (for unit up to 1,100 m3/h). All sizes pass through standard doors
  • Wide air flow coverage from 200 to 4,200 m3/h
  • Right and left configuration
  • Open control platform

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?