Skip to main content
Ceiling suspended unit

Sky Air - AHQ-C / AZQS-B(8)V1 UK

For wide rooms with no false ceilings nor free floor space

Product Features

  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Ideal solution for commercial spaces with no or narrow false ceilings
  • Exclusively offered for pair applications
  • Can easily be installed in both new and refurbishment projects
  • Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
  • Air filter removes airborne dust particles to ensure a steady supply of clean air
  • Outdoor units for pair application
  • Easy installation and maintenance
  • With a gas cooled PCB reliable cooling is guaranteed as it is not influenced by ambient temperature
  • Decrease of temperature variation by automatic fan speed selection or freely selectable 3-step fan speed.
  • Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only (via wired remote control)

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)

    Starts, stops and regulates the air conditioner.

Documentation

Sorry, we could not find any documents.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?